IESNA:LM-63-2002
[TEST]P1056389
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2944
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1628.8 1616.7 1609.2 1597.1 1579 1556.4 1530.8 1499.1 1462.9 1426.7
1384.5 1339.2 1292.5 1242.7 1189.9 1137.1 1081.3 1027.1 969.7 910.9
850.6 790.3 729.9 669.6 607.8 546 482.6 419.3 352.9 289.6
232.3 174.9 122.2 73.9 31.7 6 0
1628.8 1633.3 1621.3 1606.2 1582.1 1551.9 1517.2 1478 1434.3 1387.5
1337.7 1283.4 1227.6 1168.8 1108.5 1046.7 983.3 918.5 853.6 785.7
719.4 653 585.2 518.8 450.9 384.6 316.7 254.9 194.6 140.3
90.5 54.3 31.7 16.6 9 3 0
1628.8 1619.8 1604.7 1577.5 1542.8 1503.6 1458.4 1405.6 1351.3 1291
1226.1 1159.8 1090.4 1018 944.1 871.7 793.3 719.4 645.5 571.6
499.2 431.3 362 297.1 235.3 182.5 131.2 95 73.9 52.8
36.2 25.6 18.1 12.1 7.5 3 0
1628.8 1621.3 1600.2 1567 1527.8 1479.5 1426.7 1364.9 1298.5 1224.6
1150.7 1072.3 992.4 910.9 829.5 749.6 668.1 591.2 515.8 444.9
375.5 309.2 250.4 196.1 144.8 119.1 96.5 73.9 55.8 40.7
30.2 22.6 16.6 10.6 6 3 0
1628.8 1622.8 1607.7 1571.5 1526.3 1478 1419.2 1352.8 1278.9 1203.5
1122.1 1037.6 954.7 871.7 785.7 704.3 621.4 549 475.1 404.2
339.3 277.5 220.2 168.9 137.2 113.1 90.5 69.4 51.3 39.2
30.2 22.6 16.6 10.6 6 3 0
